IESNA:LM-63-2002
[TEST]P1295765
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3DLD1WMH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3DLD1WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]602
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
679.1 679.8 676.8 672.9 666.8 658.4 648.5 637.8 626.3 612.5
598.8 559 516.9 474.1 431.3 388.5 349.5 310.5 269.9 231.7
194.2 161.4 129.2 101.7 78.8 59.6 44.4 32.9 26 23.7
20.6 18.4 16.1 13.8 12.2 9.9 8.4 6.9 5.4 3.8
2.3 0.8 0
